6V/6A Low RON Switch with Tri-State Soft-Start
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DIODES™ AP22980 is a single channel high side power switch with slew rate control, tri-state soft-start and active output discharge path in compact size.
The AP22980 contains an N-channel MOSFET that supports 6A of maximum continuous current and operates over an input range of 0.285V to 5.5V. The wide input voltage range and high current capability enable the device to be used in various systems and applications. The AP22980 has ultra-low ON-resistance of typical 5.1mΩ, which can minimize the voltage drop and power loss.
Low quiescent supply current of typical 60µA makes it ideal for system where standby power consumption is a concern.
The AP22980 offers multiple VOUT slew rates by tri-state logic input of SS pin, which does not require external component.
The AP22980 has 50Ω on-chip resistor for quick output discharge when switch is disabled to avoid unknown state caused by floating condition to downstream load.
Overtemperature protection circuitry is triggered if the junction temperature exceeds +150°C, thereby protecting the AP22980 and downstream circuit from potential damage.
The AP22980 is available in compact W-QFN1520-10 package.
For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
Type | Load Switch |
---|---|
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Maximum Continuous Output Current (A) | 6 |
(MAX) Maximum Current Limit Fixed (A) | Not Limited |
Channels | 1 |
Enable Logic | Active High |
Minimum Operating Voltage (V) | 2.2 |
Maximum Operating Voltage (V) | 5.5 |
Quiescent Current Typ (µA) | 60 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 5.1 |
Reverse Current Block | No |
Minimum Power Supply Voltage (V) | 2.2 |
Maximum Power Supply Voltage (V) | 5.5 |
Output Discharge | Yes |
(TYP) Output Rise Time mS | Adjustable |
OCP Output Latch Off | No |
OCP Flag | No |
Power Good | No |
Operating Ambient Temperature Range (°C) | -40 to 105 |
Overtemperature Protection | Yes |
UL Certificate | No |