NRND = Not Recommended for New Design
Alternative Part: AP33772S
High-Performance USB PD Sink Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP33772 is a highly integrated USB Type-C ® PD3.0/PPS sink controller targeted for DC power request and control for USB Type-C connector-equipped devices (TCD). To leverage the increasing popularity of standard USB Type-C PD3.0 power adaptors, the AP33772 negotiates with an existing PD3.0 adaptor to acquire the required power profile to power the TCD.
For more flexible PD3.0 and PPS power applications that require direct voltage and current request with fine-tuning capabilities (20mV/Step, 50mA/Step), the AP33772 supports I2C communication: I2C Interface pins (SCL, SDA), I2C registers, and command settings for the host CPU of TCD to communicate with.
Rich power functions are embedded on the chip to reduce total BOM while maintaining maximum flexibility. A one-time-programming (OTP) ROM is provided for main firmware, and a multi-time-programming (MTP) ROM will be provided for user configuration purposes.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Current Sense Reference(5V/9V/12V) | Programmable |
I2C Support | Yes |
OperatingCurrent (µA) | 3300 |
Power Role | UFP (Upstream-Facing Port) Sink |
Protocol Compatible | USB PD3.0&QC4/4+ |
Protocols Supported | USB PD3.0&QC4/4+ |
Release Date | 202205 |
SR Controller Embedded | No |
VCC UVLO (V) | 2.7 |
VBUS MOS Embedded | No |
VCC Maximum Rating | 24 |
Voltage Sense Reference(5V/9V/12V) | Programmable |