Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP6503 is a 340kHz switching frequency external compensated synchronous DC/DC buck converter. It has integrated low RDSON high and low side MOSFETs. The AP6503 enables continues load current of up to 3A with efficiency as high as 95%. The AP6503 features current mode control operation, which enables fast transient response times and easy loop stabilization. The AP6503 simplifies board layout and reduces space requirements with its high level of integration and minimal need for external components, making it ideal for distributed power architectures. The AP6503 is available in a standard Green SO-8EP package with exposed PAD for improved thermal performance and is RoHS compliant.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Efficiency (%) | 95 |
Frequency Typ (Hz) | 340 |
Frequency Typ (kHz) | 340 |
HS RDS(ON) (mΩ) | 100 |
HS RDS(ON) (mΩ) | 100 |
LS RDS(ON) (mΩ) | 100 |
LS RDS(ON) (mΩ) | 100 |
MaximumInput Voltage (V) | 23 |
Maximum Input Voltage (V) | 23 |
Maximum Output Voltage (V) | 20 |
MinimumInput Voltage (V) | 4.75 |
Minimum Input Voltage (V) | 4.75 |
Minimum Output Voltage (V) | 0.925 |
Output Current (mA) | 3 |
Output Current (A) | 3 |
Output Voltage (V) | 0.925 to 20 |
Quiescent Current Typ (mA) | 0.6 |
Quiescent Current Typ (µA) | 600 |
Shutdown Current Typ (µA) | 0.3 |
Shutdown Current Typ (µA) | 0.3 |
Type | Buck |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2602 | 2023-01-31 | 2023-07-31 | Device End of Life (EOL) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |