NRND = Not Recommended for New Design
Dual 150MA High PSRR Low Noise LDO with ENABLE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Accuracy 25C | 1 |
---|---|
AEC Qualified | No |
Automotive Compliant and PPAP capable | no |
Channels | 2 |
Compliance (Only Automotive Supports PPAP) | No |
Compliance (Only Automotive Supports PPAP) | No |
Dropout Voltage Max (V) | 0.3 |
Enable Active | Yes (High) |
Features | High PSRR, Small-size |
Fixed Vout (V) | 1.2, 1.5, 1.8, 2.5, 2.8, 3.0, 3.3, 3.3.0, 3.6 |
Fixed Vout(V) | 3.6, 3.3, 3.3, 3.0, 2.8, 2.5, 1.8, 1.5, 1.2 |
Fixed Vout(V) | 3.6,3.3,3.3,3.0,2.8,2.5,1.8,1.5,1.2 |
IOUT | 0.15 |
Iout (A) | 0.15 |
IQ (mA) | 35 |
Iq (max) (µA) | 50 |
Iq (max) (µA) | 50 |
Iq (max) (µA) | 50 |
Iq (max) (µA) | 50 |
Iq (typ) (µA) | 35 |
Iq (typ) (µA) | 35 |
Iq (typ) (µA) | 35 |
Noise uV RMS 10-100 kHz | 60 |
OperatingInputVoltage Max (V) | 5.25 |
OperatingInputVoltage Min (V) | 1.7 |
Operating Temperature (ºC) | -40 to 85 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Operating Temperature | -40 to 85 |
Output Current (A) | 0.15 |
Output Discharge | Yes, No |
Output options | Fixed |
Output Voltage (V) | 1.2 to 3.6 |
Power Good | No |
PSRR | 75 |
PSRR (dB) 1K Hz | 75 |
PSRR (dB) 1kHz | 75 |
AEC Qualified | No |
Quiescent Current Typ (mA) | 35 |
Reverse Protection | No |
Type | LDO |
VCTL Function | No |
VDROPOUT (Max) | 0.29 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.29 |
VDROPOUT (Max) (V) at Max Current and Max Voltage | 0.29 |
VDROPOUT (Max)(V) at Max Current and Max Voltage | 0.29 |
VIN (Max) | 5.25 |
Vin (Max) (V) | 5.25 |
VIN (Min) | 1.7 |
Vin (Min) (V) | 1.7 |
VOUT | 1.2 to 3.6 |
Vout (max) | 5 |
Vout (min) | 1.2 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |
PCN-2493 | 2020-12-28 | 2021-03-28 | Qualified Additional A/T Sites and Bill of Materials (BOM) |