Wide Input Voltage Range, 150MA ULDO Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7380 series is a positive voltage regulator IC.
The AP7380 has features of wide input voltage range, high accuracy, low dropout voltage, current limit and ultra-low quiescent current which make it ideal for use in various USB and portable devices and instrument application.
The IC consists of a voltage reference, an error amplifier, a resistor network for setting output voltage, a current limit circuit for current protection, and a chip enable circuit.
The AP7380 is available in 1.8V, 3.0V, 3.3V, 3.6V, 4.15V, 4.4V and 5.0V fixed output voltage versions.
The AP7380 is available in space-saving SOT25 and SOT89 (Option 2) packages.
Iq (typ) (µA) | 1.8 |
---|---|
Iq (max) (?A) | 3 |
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.15 |
Vin (Max) (V) | 24 |
Vin (Min) (V) | 3.5 |
Vout (min) | 1.8 |
Vout (max) | 5 |
Fixed Vout (V) | 1.8, 3.0, 3.3, 3.6, 5.0 |
Accuracy 25C | 1 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 1.1 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |