Diodes Incorporated
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT23.png
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT25.png
U DFN2020 6 Type F

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

U-DFN2020-6-Type-F.png
U DFN2020 6 Type F

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

U-DFN2020-6-Type-F.png
Back to Linear and Low Dropout (LDO) Regulators

AP7387

WIDE INPUT VOLTAGE RANGE, 150mA ULDO REGULATOR

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP7387 is a wide input voltage range (60V), low quiescent current, high-PSRR, linear regulator able to drive 150mA output current.

The device features a very fast line/load transient response against rapid input-voltage and load-current changes. The IC consists of a voltage reference, an error amplifier, a current-limit circuit for current protection, short-circuit, and thermal-shutdown protection.

The AP7387 has 3.0V, 3.3V, 3.6V, and 5V fixed output voltage versions, and is available in the SOT23, SOT25, SOT89, SOT89R, and U-DFN2020-6 (Type C) packages.

Feature(s)

  • Wide Input Voltage Range: 5V to 60V
  • Maximum Output Current: 150mA
  • Dropout Voltage:
    • VDROP = 700mV@IOUT = 100mA (Typ.)
    • VDROP = 1100mV@ IOUT = 150mA (Typ.)
  • Low Quiescent Current: 2μA (Typ.)
  • High Output Voltage Accuracy: ±2%
  • High PSRR: 70dB@1kHz
  • Excellent Line/Load Regulation
  • Thermal Shutdown Function
  • Short-Current Protection Function
  • Output Current Limit
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Battery-powered equipment
  • Smoke detectors and sensors
  • EV and HEV battery management systems
  • Microcontroller applications
  • Home appliances

Product Specifications

Product Parameters

Iq (max) (µA) 4
Iq (typ) (µA) 2
AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Type LDO
Output options Fixed
Iout (A) 0.15
Vin (Max) (V) 60
Vin (Min) (V) 5
Vout (min) 3
Fixed Vout (V) 3,3.3,3.6,5
Accuracy 25C 2
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage 1.1
PSRR (dB) 1kHz 70
Operating Temperature (Ambient) (°C) -40 to 85
Enable Active No
Channels 1
Output Discharge No
Power Good No
Reverse Protection No
VCTL Function No

Technical Documents

Recommended Soldering Techniques

TN1.pdf