50mA-100mA, Adjustable, SOT26
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The BCR405UW6Q is a linear LED driver that is designed to meet the stringent requirements of automotive applications.
The device monolithically integrates a transistor, diodes, and resistors to function as a Constant Current Regulator (CCR) for LED driving. It regulates with a preset 50mA nominal that can be adjusted with an external resistor up to 100mA. It is designed for driving LEDs in strings and will reduce current at increasing temperatures to self-protect. Operating as a series linear CCR for LED string current control, it can be used in applications with supply voltages up to 40V.
With no need for additional external components, this CCR is fully integrated into the SOT26 package, minimizing PCB area and component count.
Constant current regulation (CCR) in automotive LED lighting:
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Topology | Linear LED Driver |
Minimum Supply Voltage (V) | 1.4 V |
Maximum Supply Voltage (V) | 40 V |
Maximum VOUT (V) | 40 V |
Number of Channels | 1 |
LED Current Sense Voltage (mV) | 700 mV |
Output Current (mA) | 100 mA |
Channel Max. Output Current (mA) | Preset mA |
Accuracy (%) | 10 % |
Dimming | PWM by external transistor |
Temperature Range (°C) | -55 to 150 °C |