Diodes Incorporated
Back to Data Line Protection

D3V3Z1BD2CSP

LOW CAPACITANCE BIDIRECTIONAL TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The D3V3Z1BD2CSP is an extremely low capacitance of 0.3 pF ESD protection device designed specifically to protect high-speed differential lines. These devices can also be used for EOS protection due to their high peak pulse current capability (10.5A, tP = 8/20µs). It has excellent ESD protection features, highlighted by low peak ESD clamping voltage and high ESD withstand voltage (+/-20kV contacts per IEC 61000-4-2). The small package DSN 0.60 x 0.30 x 0.30 gives designers the flexibility to protect a single line in applications.

Feature(s)

  • Provide Transient Protection for The Protected Line to

IEC 61000-4-2 (ESD) Air ±20kV, Contact ±20V

IEC 61000-4-5 (surge) 10.5A (8/20µs)

  • Bidirectional ESD Protection of One Line
  • Extremely Low Capacitance Cd = 0.3pF
  • Extremely Low Clamping Voltage to Protect Sensitive I/Os
  • Low Reverse Leakage Current: 50nA max at VR = 3.3V
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • USB3.0, USB3.1, and USB3.2 Gen 2 x 2
  • USB Type-C®
  • HDMITM1.4, HDMITM 2.0 and HDMITM 2.1
  • ThunderboltTM 2, ThunderboltTM 3
  • 10G Ethernet
  • WiFi-6 AnT

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Single (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 0.3 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 5 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.05 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 5.3V@Ipp=10.5A V
VESD IEC61000-4-2 Contact Discharge(kV) +/-20 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf