Diodes Incorporated — Analog and discrete power solutions
U DFN2510 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

U-DFN2510-10.png
Back to Data Line Protection

DT1140-04LPQ

4 CHANNEL LOW CAPACITANCE TVS DIODE ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

4 CHANNEL LOW CAPACITANCE TVS DIODE ARRAY

Feature(s)

  • Clamping Voltage: 9V at 10A 100ns TLP; 9V at 6A 8μs/20μs\
  • IEC 61000-4-2 (ESD): Air – +20/-18kV, Contact – +20/-16kV
  • IEC 61000-4-5 (Lightning): ±6A (8/20μs)
  • 4 Channels of ESD Protection
  • Low Channel Input Capacitance of 0.5pF Typical
  • TLP Dynamic Resistance: 0.25Ω
  • Typically Used for High Speed Ports Such as USB 2.0, DVI™, HDMI™, Ethernet Port, IEEE, MDDI, PCI Express®, SATA/ eSATA
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The DT1140-04LPQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101
    qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Quad (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 0.5 pF
Reverse Standoff Voltage VRWM(V) 5.5 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.5 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 10 V
VESD IEC61000-4-2 Contact Discharge(kV) 20 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC