3.2mmx2.5mm HCSL Programmable XO
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The NX324 XO series is a high performance HCSL crystal oscillator family with very low jitter performance. Other than PCIe clock frequencies, it also supports various options including other Networking frequencies, 2.5V/3.3V voltage, and various stabilities.
It is designed to meet the clock source specifications for PCIe interface, SGMII of communication systems, and other high performance equipment.
Subfamily | Programmable XO |
---|---|
Product Series | NX3 |
Compliance(Only Automotive supports PPAP) | Standard |
Freq Range (MHz) | 5 to 212.5 |
Jitter RMS (ps) | <1ps |
Stability (PPM) | 20 to 50 |
Package Size (mm) | 3.2 x 2.5 x 0.9 |
PkgType | Ceramic Seam |
Output Logic | HCSL |
Supply Voltage (V) | 3.3, 2.5 |
Pads | 6 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents