20W Mono Class D with Widely Power Range
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM8320 is an efficient 20W mono Class-D audio power amplifier, designed to drive speakers as low as 4Ω in a bridge-tiedload configuration. Due to the low power dissipation and high efficiency of up to 95%, the device can be used without any external heat sink whilst playing music. The PAM8320 features short circuit protection, thermal shutdown, over voltage protection and under voltage lock-out. The PAM8320 is available in a SO-16EP package.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
AEC Qualified |
No |
Input Type |
Analog In |
Category |
Speaker Amplifier |
Minimum VDD (V) |
4.5 |
Maximum VDD (V) |
15 V |
Mono or Stereo |
Mono |
Architecture |
Class D |
IQ (mA) |
15 mA |
Minimum Load (Ω) |
4 |
Control Interface |
Hardware |
Power/CH (W) @ THD=10% |
20 |
Power/CH (W) @ THD=1% |
16 |
Headphone Out |
No |
Efficiency (%) |
95 % |
SNR |
95 dB |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2595 | 2022-09-08 | 2022-12-08 | Qualified Additional Wafer Fab Source, Die Revisions, Bill of Materials, and Data Sheet Changes |