Diodes Incorporated — Analog and discrete power solutions
U QFN3030 12 Type A

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-QFN3030-12 (Type A)

U QFN3030 16 Type B

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-QFN3030-16 (Type B)

W QFN2020 12

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN2020-12 (Type US)

Back to Audio

PAM8904E

27VPP Piezo Sounder Driver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PAM8904E is a piezo sounder driver with integrated charge pump boost converter. The PAM8904E is capable of driving a ceramic/piezo sounder with 27VPP from a 4.5V power supply. The charge pump can operate in either 1x, 2x or 3x mode.

The boost converter operates at a fixed frequency of 100kHz and provides a 3X VIN output with a minimum number of external components.

The PAM8904E can drive up to 47nF loading. Diodes Incorporated’s unique drive technology provides a small inrush current, low EMI and high efficiency. The PAM8904E includes built-in automatic shutdown and wake-up that guarantees longer battery life. The PAM8904E features thermal shutdown, overcurrent protection, overvoltage protection and undervoltage lockout.

The PAM8904E is available in U-QFN3030-16 (Type B), U-QFN3030- 12 (Type A), W-QFN2020-12 (Type US) and U-QFN2020-12 (Type UX) packages.

Feature(s)

  • Supply Voltage Range from 1.5V to 5.5V
  • 18VPP Output from a 3V Supply
  • Integrated Boost Converter Generates up to 13.5V Supply
  • Input Signal 20Hz to 300kHz
  • No Voltage Cross Output in Shutdown Mode
  • Low Current Consumption
  • Automatic Standby and Wake-up Control
  • Available in Space Saving U-QFN3030-16 (Type B), U-QFN3030-12 (Type A), W-QFN2020-12 (Type US) and U-QFN2020-12 (Type UX) Packages
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Health care systems
  • Alarm clocks
  • Security devices
  • Home appliances

Specifications & Technical Documents

Product Parameters

Minimum VDD (V) 1.5
Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Maximum VDD (V) 5.5 V
IQ (mA) 0.22 mA
Power/CH (W) @ THD=10% N/A
Power/CH (W) @ THD=1% N/A
Mono or Stereo Mono
BTL Yes
SE No
Class-D or AB D
Power Limit No
Anti-Sat No
Headphone Out No
Efficiency (%) N/A %
Volume/ Gain 3- Step
Gain Min N/A dB
Gain Max N/A dB
SNR N/A dB
PSRR N/A dB
Special Features Boost Converter Built-in

Technical Documents

Application Notes

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity