36VPP Output Piezo Sounder Driver with Self-Excitation Mode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM8906 is a piezoelectric sounder driver with built-in boost converter, capable of driving a piezo sounder with up to 36VPP output. With integrated boost converter, the PAM8906 can provide an optimized solution with higher Sound Pressure Level (SPL) for louder output sound, and lower quiescent current along with auto turn-on/off feature for extended battery runtime. PAM8906 provides clear benefits for battery-operated piezoelectric sounder or alarm related applications.
With the integrated boost converter and unique piezo sounder driver technology, PAM8906 provides small inrush current, low EMI and yet delivers high system efficiency. The integrated boost converter switches at a fixed frequency of 1.8MHz and as a result, it can operate with a small 0.47µH inductor.
The PAM8906 comes in three different Output Voltage (VOUT) options: 10V, 12V, and 18V.
The PAM8906 can operate with an external PWM input or operate in self-excitation mode (only 10V and 12V supported in this mode) for various piezo sounder applications. It also features thermal shutdown protection, over-current protection, over-voltage protection and under-voltage-lockout protection to ensure safe system operation.
The PAM8906 is available in MSOP-10 package for smaller PCB footprint and higher SMT yield.
Minimum VDD (V) | 2.1 |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
AEC Qualified | No |
Maximum VDD (V) | 5.5 V |
IQ (mA) | <0.001 mA |
Power/CH (W) @ THD=10% | N/A |
Power/CH (W) @ THD=1% | N/A |
Mono or Stereo | Mono |
BTL | Yes |
SE | No |
Class-D or AB | D |
Power Limit | No |
Anti-Sat | No |
Headphone Out | No |
Efficiency (%) | N/A % |
Volume/ Gain | N/A |
Gain Min | N/A dB |
Gain Max | N/A dB |
SNR | N/A dB |
PSRR | N/A dB |
Special Features | Boost Converter Built-in and support self-excitation |