Diodes Incorporated
W QFN6040 40 3D image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

W-QFN6040-40-3D-image.png
Back to Signal Integrity - ReDrivers™/Repeaters/Signal Conditioners

PI3DPX1225Q

10Gbps USB Type-C DP2.1/USB3 6:4 Crossbar Linear ReDriver with Built-In Aux/SBU Switch

Description

The PI3DPX1225Q is the USB Type-C DP-Alt DP 2.1 UHBR10/USB 3.2 Gen 2 6:4 Linear Redriver supporting DP Link-Training Transparent for Source-side application, data rates up to 10Gbps with AEC-Q100 grade 3 qualification. The device is compliant to the VESA DP Alt 2.1 UHBR10 and USB 3.2 Gen 2 industry standard.

Each of the DP 2.1 UHBR10 and USB 3.2 Gen 2 differential signals can be easily adjustable with equalization, output swing and gain values by the I2C control setting. It can optimize the DP/USB 10Gbps signal performance over a variety of physical mediums by reducing Inter-symbol interference jitters.

Non-blocking Linear Redriver provides better additive jitter performance than the conventional CMOS Limiting ReDriver. Linear Equalization does not block the Receiver DFE’s adaptive channel controls, supporting DisplayPort Transparent LT(Link Training) without dependency of the DP-Aux channels listener.

Feature(s)

  • Flexible DP 2.1 UHBR10/USB 3.2 Gen 2 Type-C Switching for DP-Alt Output
  • Latency-Free DisplayPort ReDriver for Variable Video Frame Rate Vontrol
  • DP 2.1 UHBR10 (10 Gbps) and USB 3.2 Gen 2 (10 Gbps) Standard Compliant
  • Receiver Equalization, Flat Gain, -1dB Compression Output Swing for Each DP/USB Mode
  • Non-Blocking Ultra Low Latency Linear Re-Driving with Transparent DisplayPort Link Training Support
  • Built-In Control Logic for Type-C Plug/Unplug Normal and Flipping Orientations with I2C Programming Mode
  • Slave I2C Mode Speed Up to 1MHz
  • Single Power Supply : 3.3V
  • Supports AEC-Q100 Grade 3: -40°C to +85°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The PI3DPX1225Q is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 40-Pin, 4×6mm, WQFN (ZLB)

Application(s)

  • Smart Cockpit
  • RSE
  • ADAS

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
Channels 6, 4
Data Rate (Gbps) 10
Lanes/Ports 6, 4
Output Swing Max (mV) 1200
Programming Interface(s) I2C/Pin mode

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents