Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

PI3EQX1002B (NRND)

NRND = Not Recommended for New Design

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

The PI3EQX1002B is a low-power, high-performance 10Gbps 1-Port  USB3.1 Linear ReDriver™ designed specifically for the USB3.1 protocol.
The device provides programmable equalization, linear swing and flat gain to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference. PI3EQX1002B supports two 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, over cable, or to extend the signals across other distant data pathways on the user’s platform.  
The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver. Each channel operates fully independently. The channels’ input signal level determines whether the output is active.  The PI3EQX1002B also includes an automatic receiver detect function.  The receiver detection loop will be active again if the corresponding channel’s signal detector is idle for longer than 7.3mS. The channel will then move to Unplug Mode if load not detected, or it will return to Low Power Mode (Slumber Mode) due to inactivity.
This USB3.1 ReDriver removes and clean-out Jitter and conditions the signal.

Features

  • 5Gbps & 10Gbps serial link with linear equalizer.
  • USB3.1 and USB3.0 Compatible
  • Full Compliancy to USB3.1 Super Speed Standard
  • Two 10Gbps differential signal pairs
  • Pin Adjustable Receiver Equalization
  • Pin Adjustable output linear swing
  • Pin Adjustable Flat Gain
  • 100Ω Differential CML I/O’s
  • Automatic Receiver Detect
  • Auto "Slumber" mode for adaptive power management
  • Single Supply Voltage: 3.3V

Specifications & Technical Documents

Product Parameters

Channels 2
Data Rate (Gbps) 5, 10
Lanes/Ports 1
Output Swing Max (mV) 1200
Programming Interface(s) Pinstrap

Related Content

Packages

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity