Diodes Incorporated
TQFN ZL60 3D Image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

TQFN-ZL60-3D-Image.png
Back to Signal Integrity - ReDrivers™/Repeaters/Signal Conditioners

PI3WVR31310A

6Gbps 4-Lane DP1.2/HDMI2.0 Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3WVR31310A is a 3:1 Mux or 1:3 Demux high speed passive switch supporting DP 1.2, HDMI 1.4, HDMI 2.0. At DEMUX mode, all three output ports support auto port priority selection by detecting HPD1/2/3 input or manual selection. At MUX mode, HPD1/2/3 will change from input to output, there is no auto port priority selection.

Application

  • Notebook, Monitor, Switch box or TV sink application

Features

  • DP 1:3 De-Mux or 3:1 Mux switch with 4 high speed differential, AUX/DDC, HPD and CAB_DET channels
  • Pin selection for 1:3 DEMUX or 3:1 MUX
  • HDMI 3:1 Mux switch with 4 high speed differential, DDC and HPD channels
  • HDMI-mode only supports HDMI-sink application, not support HDMI-source application.
  • Pin selection for DP mode or HDMI mode
  • All ports support up to DP1.2 at 5.4Gb/s or HDMI 2.0 at 6Gb/s
  • Supports manual switching or HPD auto priority selection in 1:3 DEMUX, in DP mode
  • Low current consumption
  • 3.3V power supply
  • ESD protection on all I/O pins for 2kV HBM
  • Package: 60 pin TQFN (5x9mm)

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Channels 12,4
Lanes/Ports 12,4

Technical Documents

Evaluation Boards and User Guides

Application Information

Design tool model software

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2328 2018-04-12 2018-10-12 Device End of Life for tray packaging only