Diodes Incorporated — Analog and discrete power solutions
Back to Single Ended Clock Buffers

PI6C49CB01Q

Automotive CMOS clock buffer

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI6C49CB01Q is a 1-to-1 Differential-to-LVCMOS/LVTTL Translator High Performance Buffer. The differential input is highly flexible and can accept LVPECL, LVDS, LVHSTL, SSTL, and HCSL. The small 8-lead SOIC footprint makes this device ideal for use in applications with limited board space.

Feature(s)

  • One LVCMOS/LVTTL output
  • Differential CLK/nCLK input pair
  • CLK/nCLK pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, SSTL, HCSL
  • Output frequency: 360MHz
  • Part-to-part skew: 500ps (maximum)
  • Additive phase jitter, RMS: 0.09ps (typical), 3.3V output
  • Full 3.3V and 2.5V operating supply
  • -40°C to 105°C ambient operating temperature
  • AEC-Q100 Qualified
  • Automotive Grade 2 temperature range (-40 to 105 °C)
  • Automotive Grade 3 temperature range (-40 to 85 °C)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The PI6C49CB01Q is suitable for automotive applications requiring specific change control and is AEC-Q100 qualified,
    has a grade 2, -40 to 105 °C temperature rating and grade 3, -40 to 85 °C temperature rating, is PPAP capable, and is
    manufactured in IATF16949:2016 certified facilities.
  • Package: 8-Pin, SOIC (W)

Specifications & Technical Documents

Product Parameters

Compliance(Only Automotive supports PPAP) Automotive
Function Buffer
Number of Outputs 1
Output Type(s) LVCMOS/LVTTL
Maximum Output Frequency (MHz) 250
Additive Jitter (ps) 0.1
Supply Voltage (V) 2.5V-3.3V
Input Type(s) LVPECL, LVDS, LVHSTL, SSTL, HCSL
Skew (ps) 250
Ambient or Junction Temperature (°C) -40 to 105 °C

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availablity

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2586 2022-06-08 2022-09-08 Qualified Additional Wafer Fab Backend IMD Material and Process - Automotive