Diodes Incorporated — Analog and discrete power solutions
Back to PI6C5922504

PI6C5922504

1:4 2.5GHz LVDS Clock/ Data Buffer

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI6C5922504 is a high-performance low-skew 1-to-4 LVDS fanout buffer. The CLK inputs accept LVPECL, LVDS, CML and SSTL signals. PI6C5922504 is ideal for clock distribution applications such as providing fanout for low noise oscillators.

Features

  • FMAX < 2.5GHz
  • 4 pairs of differential LVDS outputs
  • Low additive jitter, < 0.05ps (max)
  • Input CLK accepts: LVDS, LVDS, CML, SSTL input level
  • Output to Output skew: <20ps
  • Operating Temperature: -40°C to 85°C
  • Power supply: 3.3V ±10% or 2.5V ±5%
  • Packaging (Pb-free & Green)
  • 16-pin TQFN available

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Function

Buffer

Number of Outputs

4

Output Type(s)

LVDS

Maximum Output Frequency (MHz)

2500

Additive Jitter (ps)

0.05

Supply Voltage (V)

2.5, 3.3

Input Type(s)

LVCMOS, Differential

Skew (ps)

20

Ambient or Junction Temperature (°C)

-40 to 85

Technical Documents

Application Notes

Design Tools

SPICE/IBIS Model Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products