Very Low Power 1.8V, 4-Output PCIe 4.0 Clock Generator with on-chip termination
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Function | Generator |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Input Type(s) | Crystal, CMOS |
Additive Jitter (ps) | <0.5 |
Number of Outputs | 4 |
Maximum Output Frequency (MHz) | 100 |
Output Type(s) | Low Power HCSL |
Skew (PS) | 50 |
Supply Voltage (V) | 1.8 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2520 | 2021-05-27 | 2021-08-27 | Qualified Additional Bump Site and Assembly/Test (A/T) Sites |