The Automotive PCIe® 3.0 Packet Switch family is a series of 6-32 lanes PCI Express third generation switches with 6 to 16 PCI Express ports specifically designed to meet high performance, RAS (Reliability, Availability and Serviceability) and the latest power management system requirements of Zonal Central Controller, ADAS and telematics etc. The Automotive PCIe3 Packet Switch family provides elastic bifurcation for upstream and downstream ports. The superior signal integrity performance enables support for long PCIe trace length with loss more than 30 dB. The Automotive PCIe 3.0 Packet Switch family are able to connect up to 15 endpoints, such as PCIe- SSD drives, and support multi-host applications and up to 8 DMA physical channels and 3 configurable Cross Domain End-Point (CDEP) ports for high performance fabric and failover applications.
Ports | 8 |
---|---|
Lanes | 8 |
Power | 2.9 w |
Latency | 150 ns |
Ambient or Junction Temperature (°C) | -40 to 85 |
Compliance (Only Automotive supports PPAP) | Automotive |
Additional Technical Documents are available upon request:
Application information, Design tool model software, Design kits, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2724 | 2025-03-05 | 2025-09-05 | Product End of Life (EOL) |