These devices are specifically designed, fabricated, and assembled to meet the rigors of the automotive environment. All products are AEC-Q100 qualified and manufactured in IATF 16949 certified sites supporting PPAP documentation.
Our automotive single-gate logic products help eliminate PCB routing compromises within infotainment, telematics, and ADAS systems. They allow designers to place the gate, buffering, or inversion exactly where it is needed without a concern of having unused gates or excessive routing.
Our portfolio of voltage level translation ICs support various industry protocols and facilitate the transfer of logic signals across differing voltage domains.