Our broad portfolio of PCIe clock buffers provide various options to cater to your design needs. PCIe clock buffers not only cover the latest in PCIe specification from Gen1, 2, 3, 4, 5 and 6 (PCIe 6.0, PCIe 5.0, PCIe 4.0, PCIe 3.0, PCIe 2.0, PCIe 1.0) but go beyond that by providing solutions that are well within the margins of the regular standards to give additional design margins to enable your design to have the best performance possible.
Our clock buffer portfolio provides an extensive selection of clock buffers ranging from a different number of outputs to whether zero delay is needed. Our PCIe clock buffers cover all PCIe Gen 1, 2, 3, 4, 5, and 6 (PCIe 6.0, PCIe 5.0, PCIe 4.0, PCIe 3.0, PCIe 2.0, PCIe 1.0) standards and support spread spectrum and non-spread spectrum inputs.