Our broad portfolio of PCIe clock generators provide various options to cater to your design needs. Our PCIe clock generators not only cover the latest in PCIe specification such as PCIe 6.0, PCIe 5.0, PCIe 4.0, 3.0, 2.0, and Gen 1.0 but go beyond that by providing solutions that are well within the margins of the regular standards to give additional design margin to enable your design to have the best performance possible.
Our PCIe clock generator/ synthesizer products provide an extensive selection of clock generators from standalone PCIe clock generators (100, 125 or 200MHz outputs only) to clock generators that combine both PCIe and other outputs required in your design.
Peripheral Component Interconnect Express (aka PCI Express or PCIe) is a high-speed serial interconnect bus standard used to connect multiple chipsets together. PCIe is used in many different applications today including server, storage, networking, embedded and automotive.