Our high-performance General Clock Generator ICs support a fixed configuration of industry-standard output frequencies: 25, 50, 100, 125, 156.25MHz; output types: CMOS, LVDS, LVPECL, HCSL, CML; and supply voltages: 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, 5V – to match your application requirements.
Our HiFlex® clock generators combine the flexibility of configurable frequencies, from 25MHz to 625MHz, with configurable output types of CMOS, LVDS, LVPECL, HCSL, CML, and along with industry-leading jitter performance, as low as 0.3 ps (RMS). The flexibility of HiFlex clock generators simplifies designs and reduces board space requirements, which lowers system BOM cost.