Diodes Incorporated — Analog and discrete power solutions

Packaging Support Documentation

Part Ordering

Our standard product mark follows our standard part number ordering information, except for those products with a speed letter code. The speed letter code mark is placed after the package code letter, rather than after the device number as it is ordered. After electrical test screening and speed binning has been completed, we then perform an "add mark" operation which places the speed code letter at the end of the complete part number.

Packaging Information

Our packaging system protects our products from mechanical and electrical damage, and our Tape & Reel and tray packing system are designed for automatic pick-and-place equipment.

IC Plastic Packaging Reference