Buck-Boost, Boost, Buck and SEPIC LED Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL8866Q is a Buck-Boost, Boost, Buck and SEPIC (single-ended primary-inductance converter) DC-Switching controller designed to drive an external MOSFET for high power automotive LED applications such as automotive front lighting.
The AL8866Q operates within a wide input power supply range from 4.7V to 85V. The AL8866Q bases on a fixed-frequency, peak current-mode control architecture to incorporate spread spectrum frequency modulation technique and achieve Low EMI performance.
The AL8866Q modulates LED current with analog or PWM dimming techniques. Analog dimming response with over 100:1 Linear range is obtained by varying the voltage at the DIM pin. PWM dimming is achieved by directly modulating the same DIM pin with the desired duty cycle.
The AL8866Q integrates soft-start function which limits the current through the inductor and external power switch during initialization start up. It gradually increases the inductor and switch current to minimize potential overvoltage and overcurrent at the output.
The AL8866Q with an open drain fault output indicates protection conditions triggered like LED output overvoltage, LED output open/short, cycle by cycle overcurrent protection, sense resistor and inductor/diode shorted, diode open and thermal shutdown.
The AL8866Q is available in the enhanced thermal SO-8EP and U-DFN3030-10 packages.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Topologies (Buck) | Yes |
Topologies (Buck-Boost) | Yes |
Topologies (Boost) | Yes |
Topologies (Charge Pump) | No |
Minimum Input Voltage (V) | 4.7 |
Maximum Input Voltage (V) | 85 |
Maximum Output Voltage (V) | 85 |
Maximum LED Current (A) | External MOSFET |
LED Current Accuracy (%) | ±3 |
Switching Frequency Maximum (kHz) | 400 |
Dimming (PWM) | Yes |
Dimming (Analog) | Yes |
Efficiency (%) | 93 |
Operating Temperature Range (°C) | -40 to 125 |
Sense/Feedback Voltage (mV) | 200 |
Quiescent Current Typ (mA) | 1.8 |
AEC-Q100 Grade | 1 |