4.5V to 40V Input, 600mA Synchronous AEC-Q100 Buck with Enhanced EMI Reduction
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP64060Q/AP64060TQ/AP64060ZQ are 600mA, synchronous buck converters with a wide input voltage range of 4.5V to 40V. The devices fully integrate a 600mΩ high-side power MOSFET and a 300mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.
The AP64060Q/AP64060TQ/AP64060ZQ devices are easily used by minimizing the external component count due to their adoption of peak current mode control along with their integrated loop compensation network.
The AP64060Q/AP64060TQ/AP64060ZQ designs are optimized for Electromagnetic Interference (EMI) reduction. These devices have proprietary gate driver schemes to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduce high-frequency radiated EMI noise caused by MOSFET switching.
These devices are available in a TSOT26 package.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
Type | Buck |
HS RDS(ON) (mΩ) | 600 |
LS RDS(ON) (mΩ) | 300 |
MaximumInput Voltage (V) | 40 |
MinimumInput Voltage (V) | 4.5 |
Quiescent Current Typ (μA) | 90 |
Shutdown Current Typ (µA) | 1 |
Output Current (A) | 0.6 A |
Frequency Typ (kHz) | 2200 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2710 | 2024-12-12 | 2025-03-12 | Additional AT Site (CAT), (Unisem), Additional Bump Site (CAT) – Automotive |