Diodes Incorporated — Analog and discrete power solutions
X1 QFN 24

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X1QFN (XEA24) MSL1 Sn

TQFN 30

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZL30) MSL1 PPF

X1 QFN 24

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X1QFN (XEA24) MSL1 Sn

TQFN 30

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZL30) MSL1 PPF

Back to PCI Express Signal Switches

PI3DBS16222

3.3V 20Gbps 4 Channel 2x2 Exchange Switch

Description

The PI3DBS16222 is a differential exchange switch featuring pass-through pinout. It supports 2x2 exchange switch operating at 20Gbps, enables applications in PCI Express Gen 4, USB 3.1 Gen 2, Thunderbolt 3, 10G BASE-KR.


With the select control input low, Port A connects to port B, and port C connects to port D for an 8-channel differential pass-though. When the select control input is high Port A connects to port D, and port B connects to port C.

Feature(s)

  • Four Differential Channel 2x2 Exchange Switch
  • Data Rate 20Gbps Performance; Enable applications in PCI Express Gen 4, USB 3.1 Gen 2, ThunderboltTM 3, 10G BASEKR
  • Bidirectional Operation
  • Low Bit-to-Bit Skew: 10ps (Between ± Signals)
  • Low Crosstalk:
    • -30dB @ 4.0GHz (8Gbps)
    • -19dB @ 8.0GHz (16Gbps)
  • Low Insertion Loss:
    • -1.0dB @ 4.0GHz (8Gbps)
    • -1.5dB @ 8.0GHz (16Gbps)
    • -2.0dB @ 10 GHz
  • VDD Operating Range: 3.3V ± 10%
  • Industrial Temperature Range: -40°C to 85°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • Packaging (Pb-free & Green):
    • 30-contact, TQFN (ZL30), 2.5mm × 4.5mm
    • 24-contact, X1QFN(XEA24), 2mm × 4mm

Application(s)

  • Server/Storage (PCIe Gen 4)
  • PC/Notebook/Tablet/AIO (USB 3.1 Gen 2, Thunderbolt 3)
  • Embedded (USB 3.1 Gen 2)
  • Network Routers and Switch (10G BASE-KR)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
Configuration Mux, 2:2: 2-Differential Channel
Differential Channels 2
Lanes 2
Type Crossbar
Voltage 3.3

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availablity

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2510 2021-02-26 2021-05-26 Qualified Additional A/T Sites, Fab Site and Data Sheet Change