The PI3WVR13412 is a multi-standard video switch with wide voltage range capability. It supports DisplayPort 1.3/1.4, HDMI 2.0, and emerging and proprietary standard. The PI3WVR13412 can pass high-speed signals up to 1.2V peakto-peak differential with a common-mode voltage from 0 to 3.4V for TMDS signal.
The wide voltage range allows DC-coupled multi-standard operation. Eliminating AC coupling capacitors saves board space and improves signal integrity for dense PCB design. In addition to four high-speed lanes, PI3WVR13412 also switches the DDC and HPD signals or AUX and HPD signals using the DDC/AUX and HPD channel mux/demux.
Analog or Digital? | Analog |
---|---|
Configuration | 1:2/2:1 Mux/Demux |
Differential Channels | 8,4 |
HotInsertion | N/A |
Lanes | 8,4 |
Signal Type | Differential |
Single Ended Channels | N/A |
Type | SPDT |
Voltage | 3.3 |
Ambient or Junction Temperature (°C) | 0 to 105 |
Our HDMI & DisplayPort switches are targeted for high resolution video networks that are based on DVI/HDMI/DP standards and TMDS signal processing.
USB 3.2 with Power Delivery over USB Type-C (whitepaper)
Request Documents