Diodes Incorporated
Back to Zener TVSs

1.5KE27CA

1500W Transient Voltage Suppressor

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Configuration Single (Bi-Directional)
Reverse Standoff Voltage VRWM(V) 23.1 V
Breakdown VoltageVBR Min(V) 25.7 V
BreakdownVoltageVBR Max (V) 28.4 V
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) 5 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 37.5 V

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2551 2021-11-10 2022-05-10 Device End of Life (EOL)