SURFACE MOUNT SCHOTTKY BARRIER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Power Rating(mW) | 333 mW |
Peak RepetitiveReverse VoltageVRRM (V) | 70 V |
Forward Continuous Current IFM (mA) | 15 mA |
Forward VoltageDrop VF(V) | 0.41 |
@ IF(mA) | 1 mA |
Maximum ReverseCurrent IR (µA) | 0.2 µA |
@ VR (V) | 50 V |
Capacitance CTOT Typ (pF) | 2 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2690 | 2024-05-29 | 2024-08-29 | Qualification of Diodes’ subcontractor Eris Technology Corporation (Eris) in Taoyuan, Taiwan as Additional Assembly & Test Site and Diodes internal JKFAB in HsinChu, Taiwan as additional wafer source for Select Discrete Products. |
PCN-2562 | 2022-01-04 | 2022-04-04 | Qualification of Additional Wafer Back Grinding and Back Metal Process Source (GFAB) for Select Discrete Products |
PCN-2477 | 2020-08-17 | 2021-05-09 | Additional Wafer Source (GFAB), and Transfer Assembly and Test Site to DiYi |