1.0A SURFACE MOUNT SCHOTTKY BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The device is a single rectifier offering low VF and excellent high temperature stability.
@ IF (A) | 1 |
---|---|
@ TerminalTemperature TT (ºC) | 90 |
@ VR (V) | 40 |
Compliance (Only Automotive Supports PPAP) | Automotive |
Configuration | Single |
Forward VoltageDrop VF(V) | 0.45 |
MaximumAverageRectifiedCurrent IO (A) | 1 |
Maximum ReverseCurrent IR (µA) | 1000 |
Peak ForwardSurge CurrentIFSM(A) | 25 |
Peak RepetitiveReverse VoltageVRRM (V) | 40 |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | N/A |
TotalCapacitance CT (pF) | 50 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2478 | 2020-08-13 | 2021-06-06 | Additional Wafer Source (GFAB) |