Diodes Incorporated — Analog and discrete power solutions
SMB

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SMB.png
Back to Inactve Datasheet Archive

1SMB5914B (Obsolete)

3.0W SURFACE MOUNT POWER ZENER DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

@ IZT (mA) 104.2
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
IR (µA) 75
Nom VZ (V) 3.6
AEC Qualified No
Tol V (Typ) (%) 5

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2347 2018-05-22 2018-11-22 Device End of Life (EOL)