Diodes Incorporated — Analog and discrete power solutions
SOT363

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT363.png
Back to Pre-Bias Transistors

ACX124EUQ

Complementary, 50V, 0.1A, SOT363

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Epitaxial Planar Die Construction
  • Built-In Biasing Resistors
  • Surface Mount Package Suited for Automated Assembly

Product Specifications

Product Parameters

Category R1=R2
Compliance(Only Automotive supports PPAP) Automotive
Polarity NPN + PNP
VCEO (V) 50
IC Max (mA) 100
PD (mW) 270
R1 Typ (kΩ) 22
R2 Typ (kΩ) 22

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf