Diodes Incorporated — Analog and discrete power solutions
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT23.png
Back to Pre-Bias Transistors

ADTA124ECAQ

PNP, 50V, 0.1A, SOT23

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

PNP PRE-BIASED SMALL SIGNAL SURFACE MOUNT TRANSISTOR

Feature(s)

  • Epitaxial Planar Die Construction
  • Built-In Biasing Resistors, R1 = R2
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. "Green" Device (Note 3)
  • Qualified to AEC-Q101 Standards for High Reliability
  • PPAP Capable (Note 4)

Product Specifications

Product Parameters

Category R1=R2
Compliance(Only Automotive supports PPAP) Automotive
Polarity PNP
VCEO (V) 50
IC Max (mA) 100
PD (mW) 310
R1 Typ (kΩ) 22
R2 Typ (kΩ) 22

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC