NRND = Not Recommended for New Design
Medium Sensitivity Hall Effect Latches with Reverse Blocking Diode on the Supply Pin
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AH1751 is a single-digital-output Hall-effect sensor for high temperature operation. The device includes an on-chip Hall voltage generator for magnetic sensing, an amplifier to amplify Hall voltage, and a comparator to provide switching hysteresis for noise rejection, and an open-collector output pre-driver. An internal band-gap regulator is used to provide temperature compensated supply voltage for internal circuits and allows a wide operating supply range. While the magnetic flux density (B) is larger than threshold Bop, the OUT pin turns on (low). If B removed toward Brp, the OUT pin is latched “on” state prior to B < Brp. When B < Brp, the OUT pin go into “ off ” state.
Compliance (Only Automotive supports PPAP) | No |
---|---|
Average Supply Current (µA) | 3.5 |
Operating Ambient Temperature (°C) | -40 to 125 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Max) | 70 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Min) | 5 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Typ) | - |
Operating Voltage (V) | 3.5 to 20 |
Output Current Capability (mA) | 50 |
Output Type | Single, Open Collector, Active Low |
AEC Qualified | No |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Max) | -5 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Min) | -70 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Typ) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2610 | 2023-03-30 | 2023-09-30 | Device End of Life (EOL) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |
PCN-2310 | 2018-01-24 | 2018-01-24 | Device End of Life (EOL) |