NRND = Not Recommended for New Design
High Sensitivity Micropower Omnipolar Hall Effect Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH180N is a high sensitivity, micro power Omni-polar Hall Effect switch IC designed for portable and battery powered equipment such as cellular phones, PDA’ s and portable PC’ s. To support portable and battery powered equipment the design has been optimized to operate over the supply range of 2.5V to 5.5V and consumes only 24uW with a supply of 3V. The single open drain output can switched on with either a north or south pole of sufficient strength.
# Outputs | 1 |
---|---|
ActiveHigh orLow | Low |
Compliance (Only Automotive supports PPAP) | No |
Average Supply Current (µA) | 8 |
Max OperatingPoint ±Bop(Guass) | 50 |
Max ReleasePoint ±Brp(Guass) | N/A |
Min OperatingPoint ±Bop (Guass) | N/A |
Min ReleasePoint ±Brp(Guass) | 10 |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Operating Voltage (V) | 2.5 to 5.5 |
Output Type | Open Drain |
AEC Qualified | No |
Sensitivity | High |
Typ OperatingPoint ±Bop(Guass) | 35 |
Typ ReleasePoint ±Brp(Guass) | 25 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |
PCN-2310 | 2018-01-24 | 2018-01-24 | Device End of Life (EOL) |