NRND = Not Recommended for New Design
Fast Response Unipolar Hall Effect Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Active Output State (B > Bop) | Low |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | No |
Average Supply Current (µA) | 0.28 |
Average Supply Current (mA) | 0.28 |
Compliance (Only Automotive supports PPAP) | Standard |
Compliance(Only Automotive supports PPAP) | Standard |
Inactive Output State (B < Brp) | High-Z |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 60 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 10 |
Operating Ambient Temperature (°C) | -40 to 85 |
Operating Ambient Temperature (°C) | -40 to 85 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Max) | 60 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Min) | N/A |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Typ) | 40 |
Operating Voltage (V) | 2.5 to 5.5 |
Operating Voltage (V) | 2.5 to 5.5 |
Output Type | Open Drain |
Outputs | Single |
AEC Qualified | No |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Min) | 10 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Typ) | 30 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 40 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 30 |
Type | Unipolar |