Ultra Low-Voltage High-Sensitivity Micropower Omnipolar Hall-Effect Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH1899A is a high-sensitivity micropower, Omnipolar Hall-effect switch IC with internal pullup and pulldown capability. Designed for portable and battery-powered equipment, such as cellular phones and portable PCs, the average supply current is only 0.95µA at 1.2V and 1.1µA at 1.8V. To support portable equipment, the AH1899A can operate over the supply range of 1.1V to 2.0V and uses a hibernating clocking system to minimize the power consumption. To minimize PCB space, the AH1899A is available in a small low-profile X2-DFN1010-4 (Type B) package.
The output is activated with either a north or south pole of sufficient magnetic field strength. When the magnetic flux density (B) perpendicular to the package is larger than the operate point (BOP), the output is turned on (pulled low). The output is turned off when B becomes lower than the release point (BRP). The output will remain off when there is no magnetic field.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Type | Omnipolar |
Outputs | Single |
Output Type | Push-Pull |
Active Output State (B > Bop) | Low |
Inactive Output State (B < Brp) | High |
Key Feature | Ultra Low Voltage, Micropower |
Operating Voltage (V) | 1.1 to 2.0 |
Average Supply Current (mA) | 0.95 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 6 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 18 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 30 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 2 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 12 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 24 |
Output Current Capability (mA) | 3 |
Operating Ambient Temperature (°C) | -40 to 85 |