Two Phase 5V/12V BLDC All-In-One Fan and Motor Drive Latch with Output Zener Clamp
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Operating Voltage (V) | 3.5 to 16 V |
---|---|
SupplyCurrent (mA) | 4 mA |
Average OutputDrive Current (mA) | 400 mA |
Peak Output Current (mA) | 800 mA |
Typical Total RDS(ON)(NMOS and PMOS Combined) | 2.6 @ 14V Ω |
Typical Zener Breakdown Voltage (V) | 31 V |
Operating Point Bop Gauss (Min) | 5, 0 |
Operating Point Bop Gauss (Typ) | 30, 0 |
Operating Point Bop Gauss (Max) | 60, 90 |
Release Point Brp Gauss (Min) | -60, -90 |
Release Point Brp Gauss (Typ) | -30, 0 |
Release Point Brp Gauss (Max) | -5, - |
Lock Detect, Shut-Down and Auto Start | - |
Frequency Generator (FG) and Rotation Detect | FG RD |
Operating Ambient Temperature (°C) | -20 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |
PCN-2527 | 2021-06-09 | 2021-09-09 | Additional Wafer Source (GFAB, JKFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Additional Assembly/Test (A/T) Site (CAT) |