Two Phase 5V/12V BLDC All-In-One Fan and Motor Drive Latch with Output Zener Clamp Reverse Supply Protection and Thermal Shutdown
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Operating Voltage (V) | 3.5 to 16 V |
---|---|
SupplyCurrent (mA) | 12 mA |
Average OutputDrive Current (mA) | 350 mA |
Peak Output Current (mA) | 750 mA |
Typical Total RDS(ON)(NMOS and PMOS Combined) | 1 @ 14V Ω |
Typical Zener Breakdown Voltage (V) | 55 V |
Operating Point Bop Gauss (Min) | 10, 5, 0 |
Operating Point Bop Gauss (Typ) | - |
Operating Point Bop Gauss (Max) | 50, 70, 100 |
Release Point Brp Gauss (Min) | -50, -70, -100 |
Release Point Brp Gauss (Typ) | - |
Release Point Brp Gauss (Max) | 10, -5, - |
Lock Detect, Shut-Down and Auto Start | - |
Frequency Generator (FG) and Rotation Detect | - RD |
Operating Ambient Temperature (°C) | -20 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2527 | 2021-06-09 | 2021-09-09 | Additional Wafer Source (GFAB, JKFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Additional Assembly/Test (A/T) Site (CAT) |