Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AH276 are integrated Hall sensors with output drivers, mainly designed for electronic commutation of brush-less DC Fan. This IC internally includes the regulator, protecting diode, Hall plate, amplifier, comparator, and a pair of complementary open-collector outputs (DO, DOB). While the magnetic flux density (B) is larger than operate point (Bop), DO will turn on (low), and meanwhile DOB will turn off (high). Each output is latched until B is lower than release point (Brp), and then DO, DOB transfer each state. For DC fan application, sometimes need to test power reverse connection condition. Internal diode only protects chip-side but not for coil-side. If necessary, add one external diode to block the reverse current from coil-side.
Average Supply Current (µA) | 16 |
---|---|
Operating Ambient Temperature (°C) | -20 to 85 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Max) | 50, 70, 100 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Min) | 10, 5 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Typ) | - |
Operating Voltage (V) | 3.5 to 20 |
Output Current Capability (mA) | 400, 700 |
Output Type | Dual Complementary Open Collector Active Low |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Max) | -10, -5 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Min) | -50, -70, -100 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Typ) | - |