Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Average OutputDrive Current (mA) | 500 |
---|---|
Frequency Generator (FG) and Rotation Detect | RD |
Lock Detect, Shut-Down and Auto Start | Yes |
Operating Ambient Temperature (°C) | -40 to 100 |
Operating Point Bop Gauss (Max) | 60 |
Operating Point Bop Gauss (Min) | 10 |
Operating Point Bop Gauss (Typ) | 30 |
Operating Voltage (V) | 3.8 to 20 |
Peak Output Current (mA) | 700 |
Release Point Brp Gauss (Max) | -10 |
Release Point Brp Gauss (Min) | -60 |
Release Point Brp Gauss (Typ) | -30 |
SupplyCurrent (mA) | 2 |
Typical Total RDS(ON)(NMOS and PMOS Combined) | 1.25 @ 12V |
Typical Zener Breakdown Voltage (V) | 42 |