Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AH293 is a monolithic fan motor controller with Hall sensor’s capability. It contains two complementary open-collector transistors for Motor’s coil driving, automatic lock current shutdown, and recovery protections. Also, rotor-state detection (RD) output is for speed detection. Rotor-lock shutdown detection circuit turns off the output driver when the rotor is blocked to avoid coil overheat. Then, the automatic recovery circuit will restart the motor. These protected actions are repeated and periodic during the blocked period. Until the blocking is removed, the motor recovers and runs normally.
Average OutputDrive Current (mA) | 400 |
---|---|
Frequency Generator (FG) and Rotation Detect | RD |
Lock Detect, Shut-Down and Auto Start | Yes |
Operating Ambient Temperature (°C) | -20 to 100 |
Operating Point Bop Gauss (Max) | 60 |
Operating Point Bop Gauss (Min) | - |
Operating Point Bop Gauss (Typ) | 30 |
Operating Voltage (V) | 1.8 to 5.75 |
Peak Output Current (mA) | 700 |
Release Point Brp Gauss (Max) | - |
Release Point Brp Gauss (Min) | -60 |
Release Point Brp Gauss (Typ) | -30 |
SupplyCurrent (mA) | 2.6 |
Typical Total RDS(ON)(NMOS and PMOS Combined) | 1.75 @ 5V |
Typical Zener Breakdown Voltage (V) | 15 |