NRND = Not Recommended for New Design
Automotive-Compliant 28V Unipolar Hall Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Active Output State (B > Bop) | Low |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Yes |
Average Supply Current (µA) | 3 |
Average Supply Current (mA) | 3 |
Compliance (Only Automotive supports PPAP) | Automotive |
Compliance(Only Automotive supports PPAP) | Automotive |
Inactive Output State (B < Brp) | High-Z |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 300 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 275 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 235 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 210 |
Operating Ambient Temperature (°C) | -40 to 150 |
Operating Ambient Temperature (°C) | -40 to 125 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Max) | 300 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Min) | 235 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Typ) | 275 |
Operating Voltage (V) | 3 to 28 |
Operating Voltage (V) | 3 to 28 |
Output Current Capability (mA) | 30 |
Output Type | Open Drain |
Outputs | Single |
Compliance (Only Automotive supports PPAP) | Yes |
AEC Qualified | Yes |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Max) | 275 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Min) | 210 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Typ) | 250 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 275 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 250 |
Type | Unipolar |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |