Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH342 is a bipolar latching hall IC with a pair of complementary push/pull outputs. A dual hall element is used to offset stress induced noise and drift. The robust outputs are capable of sourcing up to 7.4mA and sinking up to 4.4mA. The device contains inherent reverse polarity protection up to the full power supply range.
Average Supply Current (µA) | 4.5 |
---|---|
Operating Ambient Temperature (°C) | -40 to 125 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Max) | 150 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Min) | 30 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Typ) | - |
Operating Voltage (V) | 4.5 to 28 |
Output Current Capability (mA) | 10 |
Output Type | Dual Complementary Push-Pull Active Low |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Max) | -30 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Min) | -150 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Typ) | - |