High-Voltage High-Sensitivity Automotive Hall-Effect Omnipolar Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH352XQ is an AEC-Q100-qualified high-voltage, high-sensitivity Hall-effect omnipolar switch IC designed for position and proximity sensing in automotive applications, such as in seat and seatbelt buckle, steering lock/immobilization, gear stick, transmission actuator and gear position, HVAC compression, wiper, door/trunk closure, and so on. To support a wide range of the demanding applications, the design is optimized to operate over the supply range of 3.0V to 28V. With chopper-stabilized architecture and an internal bandgap regulator to provide temperature compensated supply for internal circuits, the AH352XQ provides a reliable solution over the whole operating range. For robustness and protection, the device has a reverse blocking diode with a Zener clamp on the supply. The output has an overcurrent limit and a Zener clamp.
The single open-drain output can be switched on with south or north pole of sufficient strength. When the magnetic flux density (B) perpendicular to the package is larger than the operate point (BOP), the output is switched on (pulled low) and stays on until the magnetic flux density B is lower than the release point (BRP).
Compliance(Only Automotive supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Type | Omnipolar |
Outputs | Single |
Output Type | Open Drain |
Active Output State (B > Bop) | Low |
Inactive Output State (B < Brp) | High-Z |
Key Feature | Resistant to Physical Stress |
Operating Voltage (V) | 3 to 28 |
Average Supply Current (mA) | 3 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 8 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 20 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 30 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 2 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 10 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 25 |
Output Current Capability (mA) | 30 |
Operating Ambient Temperature (°C) | -40 to 150 |