NRND = Not Recommended for New Design
AUTOMOTIVE-COMPLIANT 28V Open-drain OMNIPOLAR HALL SWITCH
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH3563Q is an AECQ100-qualified high-voltage, high-sensitivity Hall effect omnipolar switch IC designed for position and proximity sensing in automotive applications, such as in seat and seatbelt buckle, steering lock/immobilization, gear stick, transmission actuator and gear position, HVAC compression, wiper, door/trunk closure, and so on. To support a wide range of demanding applications, the design is optimized to operate over the supply range of 3.0V to 28V. With chopper-stabilized architecture and an internal bandgap regulator to provide temperature compensated supply for internal circuits, the AH3563Q provides a reliable solution over the whole operating range. For robustness and protection, the device has a reverse blocking diode with a zener clamp on the supply. The output has an overcurrent limit and a zener clamp.
The single open-drain output can be switched on with south or north pole of sufficient strength. When the magnetic flux density (B) perpendicular to the package is larger than the operate point (BOP), the output is switched on (pulled low) and is held on until the magnetic flux density B is lower than the release point (BRP).
# Outputs | 1 |
---|---|
ActiveHigh orLow | Low |
Active Output State (B > Bop) | Low |
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Yes |
Average Supply Current (µA) | 3000 |
Average Supply Current (mA) | 3 |
Compliance (Only Automotive supports PPAP) | Automotive |
Compliance(Only Automotive supports PPAP) | Automotive |
Inactive Output State (B < Brp) | High-Z |
Max OperatingPoint ±Bop(Guass) | 45 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 45 |
Max ReleasePoint ±Brp(Guass) | 35 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 35 |
Min OperatingPoint ±Bop (Guass) | 15 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 15 |
Min ReleasePoint ±Brp(Guass) | 5 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 5 |
Operating Ambient Temperature (°C) | -40 to 150 |
Operating Ambient Temperature Range (°C) | -40 to 150 |
Operating Voltage (V) | 3 to 28 |
Operating Voltage (V) | 3 to 28 |
Output Current Capability (mA) | 30 |
Output Type | Open Drain |
Outputs | Single |
AEC Qualified | Yes |
Sensitivity | High |
Typ OperatingPoint ±Bop(Guass) | 30 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 30 |
Typ ReleasePoint ±Brp(Guass) | 20 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 20 |
Type | Omnipolar |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |