NRND = Not Recommended for New Design
28V Open-drain OMNIPOLAR HALL SWITCH
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH3574 is a high voltage high sensitivity Hall Effect Omnipolar switch IC designed for proximity, position and level sensing in consumer home appliances, automation, office equipment, smart home to industrial applications. To support wide range of demanding applications, the design has been optimized to operate over the supply range of 3.0V to 28V. With chopper stabilized architecture and an internal bandgap regulator to provide temperature compensated supply for internal circuits, the AH3574 provides a reliable solution over the whole operating range. For robustness and protection, the device has a reverse blocking diode with a Zener clamp on the supply. The output has an over current limit and a Zener clamp.
The single open drain output can be switched on with South or North pole of sufficient strength. When the magnetic flux density (B) perpendicular to the package is larger than the operate point (BOP) the output is switched on (pulled low) and is held on until magnetic flux density B is lower than the release point (BRP).
# Outputs | 1 |
---|---|
ActiveHigh orLow | Low |
Active Output State (B > Bop) | Low |
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | No |
Average Supply Current (µA) | 3000 |
Average Supply Current (mA) | 3 |
Compliance (Only Automotive supports PPAP) | Standard |
Compliance(Only Automotive supports PPAP) | Standard |
Inactive Output State (B < Brp) | High-Z |
Max OperatingPoint ±Bop(Guass) | 60 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 60 |
Max ReleasePoint ±Brp(Guass) | 45 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 45 |
Min OperatingPoint ±Bop (Guass) | 20 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 20 |
Min ReleasePoint ±Brp(Guass) | 10 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 10 |
Operating Ambient Temperature (°C) | -40 to 125 |
Operating Ambient Temperature Range (°C) | -40 to 125 |
Operating Voltage (V) | 3 to 28 |
Operating Voltage (V) | 3 to 28 |
Output Current Capability (mA) | 30 |
Output Type | Open Drain |
Outputs | Single |
AEC Qualified | No |
Sensitivity | High |
Typ OperatingPoint ±Bop(Guass) | 40 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 40 |
Typ ReleasePoint ±Brp(Guass) | 25 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 25 |
Type | Omnipolar |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2672 | 2024-03-11 | 2024-09-07 | Device End of Life (EOL) |