27V Open-Drain Hall Effect Latch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH3713/AH3713A/AH3714/AH3714A/AH3715/AH3716/AH3717 is a high-voltage Hall-effect latch IC designed for commutation of brushless DC motors, flow meters, linear encoders, and position sensors in industrial and consumer home appliances and personal care applications. To support a wide range of demanding applications, the design is optimized to operate over the supply range of 3.0V to 27V. With chopper-stabilized architecture and an internal bandgap regulator to provide temperature compensated supply for internal circuits, the device provides a reliable solution over the whole operating range. The output has an overcurrent limit.
The single open-drain output can be switched on with South pole of sufficient strength and switched off with North pole of sufficient strength. When the magnetic-flux density (B) perpendicular to the package is larger than the operate point (BOP), the output is switched on (pulled low). The output is held latched until magnetic-flux density reverses and becomes lower than the release point (BRP).
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Type | Latch |
Outputs | Single |
Output Type | Open Drain |
Active Output State (B > Bop) | Low |
Inactive Output State (B < Brp) | High-Z |
Operating Voltage (V) | 3 to 27 |
Average Supply Current (mA) | 2.8 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 20 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 40 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 60 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | -60 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | -40 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | -20 |
Output Current Capability (mA) | 80 |
Operating Ambient Temperature (°C) | -40 to 125 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2611 | 2023-04-03 | 2023-07-03 | Qualified Additional Assembly Test Sites, Die Revision and Tape and Reel Packing Quantity. |